Global-N: EGNL12-6NWL
Photo of Global-N Temperature Cycling

Representative image
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C, with humidity
Cooling rate is 13°C/m.
Water-cooled

Global-N: EGNL12-6NAL
Photo of Global-N Temperature Cycling

Representative image
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C, with humidity
Cooling rate is 13°C/m.
Air-cooled

Global-N: EGNX12-7.5NWL
Photo of EGNX12-7.5NWL

12 cu. ft. (23.6x29.2x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 16°C/m.
Water-cooled

Global-N: EGNL28-12NWL
Photo of EGNL28-12NWL

28 cu. ft. (39.4x31.5x39.4 in.)
-35 to 180°C, with humidity
Cooling rate is 16°C/m.
Water-cooled

Global-N: EGNX16-7.5NWL
Photo of Global-N Temperature Cycling

Representative image
16 cu. ft. (29.5x29.3x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 15.5°C/m.
Water-cooled

Global-N: EGNX28-15NW
Photo of EGNX28-15NW

28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 20°C/m.
Water-cooled

Global-N: EGNX35-15NW
Photo of Global-N Temperature Cycling

Representative image
35 cu. ft. (39.4x39.4x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 19°C/m.
Water-cooled